*** This table is used to calculate how many segments will be used for soft on/off																	
*** The input is the quotient of segment size over 4. 																	
*** This table generate these results segment size less than 4 soft onoff size 1 (it will be disabled by other circuit)																	
*** segment size larger than 4 less than 8 soft onoff size 1 segment size larger than 8 less than 12 soft on/off size 2 segment size larger than 12 soft onoff size 3																	
***S12	S11	S10	S9	S8	S7	S6	S5	S4	S3	S2	S1	S0	|	S3	S2	S1	S0
0	0	0	0	0	0	0	0	0	0	0	0	0	|	0	0	0	1
0	0	0	0	0	0	0	0	0	0	0	0	1	|	0	0	0	1
0	0	0	0	0	0	0	0	0	0	0	1	0	|	0	0	1	0
0	0	0	0	0	0	0	0	0	0	0	1	1	|	0	0	1	1
-	-	-	-	-	-	-	-	-	-	1	-	-	|	0	0	1	1
-	-	-	-	-	-	-	-	-	1	0	-	-	|	0	0	1	1
-	-	-	-	-	-	-	-	1	0	0	-	-	|	0	0	1	1
-	-	-	-	-	-	-	1	0	0	0	-	-	|	0	0	1	1
-	-	-	-	-	-	1	0	0	0	0	-	-	|	0	0	1	1
-	-	-	-	-	1	0	0	0	0	0	-	-	|	0	0	1	1
-	-	-	-	1	0	0	0	0	0	0	-	-	|	0	0	1	1
-	-	-	1	0	0	0	0	0	0	0	-	-	|	0	0	1	1
-	-	1	0	0	0	0	0	0	0	0	-	-	|	0	0	1	1
-	1	0	0	0	0	0	0	0	0	0	-	-	|	0	0	1	1
1	0	0	0	0	0	0	0	0	0	0	-	-	|	0	0	1	1